IESNA:LM-63-2002
[TEST]P1437856
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-850-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67761.2
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
9438.0 9495.8 8956.5 7897.1 7300.0 7242.2 7280.8 7434.9 7743.0 8147.5 8590.5 9495.8 11479.7 13906.7 16661.0 19357.6 21437.8 23055.8 
25020.4 26349.5 27062.1 27139.2 25540.5 24038.1 22747.6 20320.7 15351.3 10420.4 8320.9 5470.2 1983.9 1059.4 712.7 385.2 269.7 154.1 0.0 
9438.0 9515.1 8975.8 7935.7 7338.6 7261.5 7319.3 7473.4 7762.3 8205.3 8667.6 9515.1 11499.0 14003.0 16892.2 19415.4 21630.4 23518.0 
25213.0 26580.6 27466.6 27524.4 25771.6 24269.2 22863.2 20397.7 15640.2 10747.8 8320.9 5489.5 1983.9 1097.9 731.9 404.5 269.7 154.1 0.0 
9438.0 9495.8 9014.3 8089.7 7434.9 7338.6 7396.3 7569.7 7877.9 8359.4 8898.7 9669.2 11364.2 13983.7 16834.4 19685.0 22304.6 24500.4 
26599.9 28468.2 29527.6 29893.5 29450.5 27466.6 25771.6 23845.5 18799.0 12654.7 8975.8 6105.8 2677.3 1290.5 866.8 577.8 443.0 250.4 0.0 
9438.0 9515.1 9110.6 8282.4 7627.5 7550.4 7569.7 7762.3 8128.3 8667.6 9399.5 10304.8 11537.5 13868.1 16795.9 20012.5 22959.5 25521.2 
27948.1 30047.6 31530.7 32474.5 32628.6 32359.0 31107.0 28853.4 27158.4 24423.3 19627.3 12462.1 4988.7 2061.0 1271.2 828.2 597.1 
288.9 0.0 
9438.0 9553.6 9245.4 8725.4 8032.0 7897.1 7974.2 8205.3 8629.1 9303.2 10208.5 11344.9 12596.9 14349.7 16853.6 20051.0 23633.6 26888.8 
29335.0 31473.0 33071.6 34150.3 34997.8 35864.5 36192.0 35537.1 34458.5 32705.7 28545.2 20243.6 10709.3 4102.7 1983.9 1059.4 597.1 
288.9 0.0 
9438.0 9534.3 9380.3 9129.9 8706.1 8475.0 8629.1 9033.5 9534.3 10227.7 11287.1 12673.9 14311.1 15948.4 18047.8 20879.2 24288.5 27620.7 
30452.1 32031.5 33245.0 34497.0 35806.8 37521.0 39196.7 40487.2 41084.3 41334.7 38137.4 29084.6 17315.9 7049.6 2715.8 1271.2 616.4 
269.7 0.0 
9438.0 9611.4 9553.6 9572.9 9572.9 9553.6 9707.7 10189.2 10901.9 11884.2 13097.7 14638.6 16449.1 18606.4 21071.9 23922.5 26272.4 28506.7 
30432.8 32147.1 33765.1 35383.0 37617.3 40005.7 42066.7 42779.3 41122.9 37906.2 33919.1 27659.2 16853.6 6587.4 2118.7 1020.8 443.0 
134.8 0.0 
9438.0 9592.1 9669.2 9861.8 10170.0 10574.5 11210.1 11865.0 12751.0 13829.6 15254.9 17084.8 19222.8 21784.5 24615.9 27620.7 30047.6 31761.9 
33206.5 34766.6 36808.3 39119.7 41257.7 42721.6 41277.0 38214.4 34477.7 29643.1 22381.6 12943.6 6182.9 3158.9 1772.0 1040.1 654.9 
231.1 0.0 
9438.0 9592.1 9784.7 10112.2 10613.0 11325.6 12269.4 13405.9 14773.4 16275.8 18047.8 20128.1 22555.0 25405.7 28641.5 31646.3 34034.7 35980.1 
37501.7 39601.2 42355.6 45032.9 46593.1 45379.6 42240.0 38792.3 33880.6 25810.1 16391.4 8513.5 4622.7 2619.5 1772.0 1252.0 731.9 288.9 
0.0 
9438.0 9572.9 9765.5 10189.2 10767.1 11556.8 12596.9 13771.8 15312.7 16834.4 18722.0 20917.8 23652.9 26561.3 30047.6 33437.6 36442.4 39119.7 
41411.8 44185.4 47864.3 50811.3 52178.9 50483.9 46419.7 40814.7 33399.1 23325.4 12885.8 6568.1 3582.6 2234.3 1502.4 1020.8 635.6 327.4 
0.0 
9438.0 9495.8 9688.4 10131.4 10786.3 11633.8 12616.1 13983.7 15466.8 17104.0 19087.9 21322.3 23980.3 26869.5 30298.0 33822.8 36615.7 39042.6 
40930.3 43049.0 45726.3 47267.2 47132.4 44127.6 38984.9 32936.8 25906.4 16969.2 9091.3 4487.9 2715.8 1695.0 1136.4 654.9 443.0 192.6 0.0 
9438.0 9476.6 9630.6 10015.9 10593.7 11364.2 12308.0 13444.4 14869.7 16275.8 17893.7 19742.8 21861.6 24288.5 27042.9 30105.4 32898.3 35017.0 
36731.3 38522.6 40256.1 40679.9 39504.9 35633.4 30606.2 25039.7 19203.5 12423.5 6548.8 3390.0 2176.5 1406.1 828.2 423.7 269.7 134.8 0.0 
9438.0 9418.8 9515.1 9784.7 10227.7 10844.1 11576.0 12423.5 13367.3 14426.7 15505.3 16738.1 18240.4 19916.2 21996.4 24384.8 26253.1 27755.5 
28352.6 28448.9 28217.8 26368.7 22863.2 17431.5 12365.8 8879.5 6375.5 4121.9 2407.7 1579.4 1059.4 712.7 443.0 231.1 115.6 38.5 0.0 
9438.0 9303.2 9168.4 9149.1 9187.6 9322.5 9457.3 9534.3 9630.6 9553.6 9322.5 8956.5 8686.8 8667.6 9110.6 9707.7 9804.0 8879.5 7415.6 
6048.0 4622.7 3390.0 2658.1 2118.7 1714.3 1386.8 1078.6 809.0 597.1 443.0 327.4 231.1 154.1 77.0 19.3 19.3 0.0 
9438.0 9072.1 8667.6 8263.1 7877.9 7492.6 6991.9 6144.4 5065.7 4121.9 3717.4 3736.7 3987.1 4391.6 4699.8 4622.7 3948.6 3062.5 2272.8 1829.8 
1617.9 1502.4 1348.3 1155.7 943.8 789.7 635.6 558.6 481.5 423.7 346.7 288.9 192.6 77.0 19.3 0.0 0.0 
9438.0 8956.5 8243.8 7473.4 6702.9 5759.1 4487.9 3274.4 2773.6 2677.3 2658.1 2658.1 2696.6 2754.4 2600.3 2099.5 1579.4 1329.0 1174.9 1040.1 963.1 
886.0 809.0 731.9 674.1 635.6 577.8 443.0 327.4 250.4 154.1 96.3 38.5 19.3 0.0 0.0 0.0 
9438.0 8802.4 7839.3 6780.0 5585.8 4199.0 2908.5 2504.0 2407.7 2292.1 2195.8 2118.7 2041.7 1926.1 1675.7 1329.0 1136.4 963.1 828.2 751.2 674.1 
635.6 577.8 558.6 500.8 443.0 385.2 327.4 250.4 173.4 134.8 77.0 38.5 0.0 0.0 0.0 0.0 
9438.0 8667.6 7434.9 6182.9 4719.0 3101.1 2523.2 2369.1 2253.6 2118.7 1983.9 1810.6 1656.5 1483.1 1271.2 1097.9 943.8 809.0 712.7 654.9 597.1 558.6 
520.1 481.5 443.0 404.5 346.7 269.7 231.1 192.6 134.8 77.0 19.3 0.0 0.0 0.0 0.0 
9438.0 8494.2 7203.7 5662.8 3967.8 2658.1 2426.9 2311.4 2176.5 2041.7 1868.3 1656.5 1463.9 1271.2 1097.9 963.1 847.5 731.9 674.1 616.4 558.6 520.1 481.5 
443.0 385.2 346.7 288.9 231.1 192.6 154.1 96.3 38.5 0.0 0.0 0.0 0.0 0.0 
9438.0 8455.7 7011.1 5393.2 3428.5 2542.5 2407.7 2292.1 2157.3 2003.2 1810.6 1617.9 1406.1 1213.5 1040.1 905.3 809.0 712.7 635.6 577.8 520.1 481.5 423.7 
385.2 346.7 269.7 211.9 192.6 154.1 115.6 57.8 19.3 0.0 0.0 0.0 0.0 0.0 
9438.0 8436.4 6914.8 5162.0 3178.1 2523.2 2388.4 2272.8 2157.3 2003.2 1791.3 1579.4 1367.6 1194.2 1040.1 924.5 828.2 751.2 654.9 577.8 500.8 462.3 404.5 
366.0 308.2 211.9 154.1 134.8 96.3 57.8 38.5 0.0 0.0 0.0 0.0 0.0 0.0 
9438.0 8359.4 6895.5 5181.3 3158.9 2504.0 2388.4 2272.8 2138.0 1983.9 1791.3 1579.4 1386.8 1213.5 1059.4 943.8 847.5 751.2 654.9 577.8 500.8 462.3 404.5 
366.0 308.2 211.9 154.1 115.6 96.3 57.8 19.3 0.0 0.0 0.0 0.0 0.0 0.0 
